Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408032327
HELP_VARIABLE
Company
MOVET
Description
FPL - Flange bearings 4-hole
Bill of material
MOVET+4061408032327
TYP
Type
FPL209
BESTNR
Order number
4061408032327
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
45 mm
A
137.0 mm
E
105 mm
G
19.3 mm
L
40.8 mm
S
17 mm
I
24.0 mm
GEWICHT
Weight
1.09 kg
M
Thread
M16
ANZUGSMOMENT
Max. Tightening torque
45 Nm
MG
Material Gehäuse
Plastic PBT (polybutylene terephthalate)
WINKLE
Angle
°
LS
Bearing insert
B
FARBE
Housing colors
white
INFO
Download link
Catalog PDF
Related Equipment