Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408030460
HELP_VARIABLE
Company
MOVET
Description
SP - Pillow block bearing
Bill of material
MOVET+4061408030460
TYP
Type
SP208
BESTNR
Order-No.
4061408030460
LS
Bearing insert
MB
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
40 mm
H
49.2 mm
A
184 mm
E
136.5 mm
L
54 mm
S1
17 mm
S2
22 mm
G
19 mm
W
100 mm
GEWICHT
Weight
2.10 kg
M
Bore for
M14
MG
Material Gehäuse
Stainless steel
WINKEL
Angle
°
INFO
Download link
Catalog PDF
Related Equipment
    No related equipment available