Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408030378
HELP_VARIABLE
Company
MOVET
Description
SF - Flange bearings 4-hole
Bill of material
MOVET+4061408030378
TYP
Type
SF206
BESTNR
Order-No.
4061408030378
LS
Bearing insert
MUC
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
30 mm
A
108.0 mm
E
82.5 mm
G
14.0 mm
I
17.9 mm
L
30.0 mm
S
12.0 mm
GEWICHT
Weight
1.07 kg
M
Thread
M12
ANZUGSMOMENT
Max. Tightening torque
30 Nm
MG
Material housing
Stainless steel
WINKLE
Angle
°
INFO
Download link
Catalog PDF mm
Related Equipment
    No related equipment available