Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408030286
HELP_VARIABLE
Company
MOVET
Description
SFL - Flange bearings 2-hole
Bill of material
MOVET+4061408030286
TYP
Type
SFL206
BESTNR
Order-No.
4061408030286
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
30 mm
A
148 mm
E
117.0 mm
B
80.0 mm
L
31.0 mm
I
18 mm
S
16.0 mm
G
14.0 mm
GEWICHT
Weight
0.84 kg
M
Thread
M12
MG
Material housing
Stainless steel
WINKEL
Angle
°
LS
Bearing insert
MUC
INFO
Download link
Catalog PDF
Related Equipment
    No related equipment available