Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408025169
HELP_VARIABLE
Company
MOVET
Description
CO - Protective cap open
Bill of material
MOVET+4061408025169
TYP
Type
208CO
BESTNR
Order No.
4061408025169
WELLE
Shaft diameter Ø
40 mm
K
52 mm
N
7 mm
L
37 mm
M
84.0 mm
D
88 mm
B
6 mm
C
3.5 mm
MAT
Material
Plastic PP (polypropylene)
FARBE
Colour
white
INFO
Download link
Download link
Related Equipment
    No related equipment available