Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408023875
HELP_VARIABLE
Company
MOVET
Description
CTL - Flange bearings 2-hole
Bill of material
MOVET+4061408023875
TYP
Type
CTL206
BESTNR
Order-No.
4061408023875
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
30 mm
A
112.5 mm
E
90.5 mm
B
84 mm
G
20.5 mm
L
23 mm
S
11 mm
I
11.5 mm
GEWICHT
Weight
0.36 kg
M
Bore for
M10
ANZUGSMOMENT
Max. Tightening torque (Nm)
20
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
MB
GFVIS
Housing colors
white
INFO
Download link
Catalog PDF
Related Equipment