Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408014262
HELP_VARIABLE
Company
MOVET
Description
CTL - Flange bearings 2-hole
Bill of material
MOVET+4061408014262
TYP
Type
CTL205
BESTNR
Order-No.
4061408014262
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
25 mm
A
97.0 mm
E
76.2 mm
B
71 mm
G
18.4 mm
L
21 mm
S
9 mm
I
10.0 mm
GEWICHT
Weight
0.24 kg
M
Bore for
M8
ANZUGSMOMENT
Max. Tightening torque (Nm)
15
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
B
GFVIS
Housing colors
white
INFO
Download link
Catalog PDF
Related Equipment