Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408144020
HELP_VARIABLE
Company
MOVET
Description
TBLW - Pillow block bearing
Bill of material
MOVET+4061408144020
TYP
Type
TBLW203
BESTNR
Order-No.
4061408144020
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
17 mm
H
33.3 mm
B
34.5 mm
W
66 mm
E
50.8 mm
A
72.8 mm
S
Thread
M8
X
52 mm
Z
5 mm
GEWICHT
Weight
0.28 kg
M
Bore for
M8
ANZUGSMOMENT
Max. Tightening torque (Nm)
18
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
MB
GFVIS
Housing colors
blue
Related Equipment
    No related equipment available