Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408144013
HELP_VARIABLE
Company
MOVET
Description
PPLW - Pillow block bearing
Bill of material
MOVET+4061408144013
TYP
Type
PPLW203
BESTNR
Order-No.
4061408144013
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
17 mm
H
33.3 mm
A
127 mm
E
95.3 mm
B
38 mm
S1
11 mm
S2
14 mm
G
14.2 mm
W
65.5 mm
X
52 mm
Z
5 mm
GEWICHT
Weight
0.30 kg
M
Bore for
M10
ANZUGSMOMENT
Max. Tightening torque
18 Nm
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
MB
GFVIS
Housing colors
blue
Related Equipment
    No related equipment available