Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408143917
HELP_VARIABLE
Company
MOVET
Description
TPLW - Take up unit bearing
Bill of material
MOVET+4061408143917
TYP
Type
TPLW201
BESTNR
Order-No.
4061408143917
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
12 mm
A
99 mm
L
27.5 mm
D
12 mm
H
64.0 mm
N
76.2 mm
S
Thread
M16
T
36 mm
V
89 mm
W
47 mm
X
52 mm
Z
5 mm
GEWICHT
Weight
0.37 kg
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
MB
GFVIS
Housing colors
blue
Related Equipment
    No related equipment available