Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408143900
HELP_VARIABLE
Company
MOVET
Description
FBLW - Flange bearings 3-hole
Bill of material
MOVET+4061408143900
TYP
Type
FBLW201
BESTNR
Order-No.
4061408143900
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
12 mm
H
76.2 mm
B
62 mm
E
38.1 mm
D
42.9 mm
F
22.2 mm
I
15.0 mm
W
108.0 mm
A
63 mm
L
26 mm
S
10.7 mm
X
52 mm
Z
5 mm
GEWICHT
Weight
0.28 kg
M
Bore for
M10
ANZUGSMOMENT
Max. Tightening torque
18 Nm
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
MB
GFVIS
Housing colors
blue
Related Equipment
    No related equipment available