Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408127320
HELP_VARIABLE
Company
MOVET
Description
Stainless Steel Vulcanized
Bill of material
MOVET+4061408127320
TYP
Type
45825332/EB
BESTNR
Order No.
4061408127320
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20X250
A
minimum installation height maschine-bottom
48 mm
B
usable thread lenght
250 mm
D
base
150 mm
CH
regulation key
17 mm
F
thread
M20
G
height base
35 mm
H
total height
298
SL
maschine foot load
30000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available