Preview - Generation
预览
询价
3D
2D

CAD模型选择
MOVET+4061408127252
HELP_VARIABLE
Company
MOVET
Description
Stainless Steel Vulcanized
Bill of material
MOVET+4061408127252
TYP
Type
45825318/EB
BESTNR
Order No.
4061408127252
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M20X75
A
minimum installation height maschine-bottom
48 mm
B
usable thread lenght
75 mm
D
base
150 mm
CH
regulation key
17 mm
F
thread
M20
G
height base
35 mm
H
total height
123
SL
maschine foot load
30000 N
INFO
Download link
Download link
相关附件
    没有相关可用设备
代码