Preview - Generation
Anteprima
Richiesta d'offerta
3D
2D

Selezione modello CAD
MOVET+4061408127245
HELP_VARIABLE
Company
MOVET
Description
Stainless Steel Vulcanized
Bill of material
MOVET+4061408127245
TYP
Type
45825316/EB
BESTNR
Order No.
4061408127245
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16X200
A
minimum installation height maschine-bottom
49 mm
B
usable thread lenght
200 mm
D
base
150 mm
CH
regulation key
13 mm
F
thread
M16
G
height base
35 mm
H
total height
249
SL
maschine foot load
30000 N
INFO
Download link
Download link
Accessori consigliati
    Nessun accessorio disponibile
Codice