Preview - Generation
Visualização
Quotation
3D
2D

Seleção de modelos em CAD
MOVET+4061408127238
HELP_VARIABLE
Company
MOVET
Description
Stainless Steel Vulcanized
Bill of material
MOVET+4061408127238
TYP
Type
45825314/EB
BESTNR
Order No.
4061408127238
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16X175
A
minimum installation height maschine-bottom
49 mm
B
usable thread lenght
175 mm
D
base
150 mm
CH
regulation key
13 mm
F
thread
M16
G
height base
35 mm
H
total height
224
SL
maschine foot load
30000 N
INFO
Download link
Download link
Equipamentos relacionados
    No related equipment available
Code