Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408127108
HELP_VARIABLE
Company
MOVET
Description
Stainless Steel Vulcanized
Bill of material
MOVET+4061408127108
TYP
Type
45825294/EB
BESTNR
Order No.
4061408127108
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M30X125
A
minimum installation height maschine-bottom
49 mm
B
usable thread lenght
125 mm
D
base
120 mm
CH
regulation key
26 mm
F
thread
M30
G
height base
32 mm
H
total height
174
SL
maschine foot load
30000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available