Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408123872
HELP_VARIABLE
Company
MOVET
Description
TBLW - Pillow block bearing
Bill of material
MOVET+4061408123872
TYP
Type
TBLW205
BESTNR
Order-No.
4061408123872
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
25 mm
H
36.5 mm
B
39.5 mm
W
74 mm
E
50.8 mm
A
76.2 mm
S
Thread
M10
X
62 mm
Z
5 mm
GEWICHT
Weight
0.33 kg
M
Bore for
M10
ANZUGSMOMENT
Max. Tightening torque (Nm)
25
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
MB
GFVIS
Housing colors
blue
Related Equipment
    No related equipment available