Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408123650
HELP_VARIABLE
Company
MOVET
Description
CW - Schutzkappe geschlossen
Bill of material
MOVET+4061408123650
BESTNR
Bestell-Nr.
4061408123650
TYP
Typ
208CW
WELLE
Ø
40 mm
L
36 mm
M
83.0 mm
Z
5 mm
X
88 mm
Related Equipment
    No related equipment available