Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408123643
HELP_VARIABLE
Company
MOVET
Description
COW - Schutzkappe Offen
Bill of material
MOVET+4061408123643
BESTNR
Bestell-Nr.
4061408123643
TYP
Typ
208COW
WELLE
Ø
40 mm
L
36 mm
M
83.0 mm
Z
5 mm
X
88 mm
Related Equipment
    No related equipment available