Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408121182
HELP_VARIABLE
Company
MOVET
Description
Pressed line base Ø65 with 2 bores
Bill of material
MOVET+4061408121182
TYP
Type
45815768/G
BESTNR
Order No.
4061408121182
LODLEVEL
Level of detail
ANG
Angle
°
BES
Description
M12x100
S
base thickness
3 mm
B
usable thread lenght
100 mm
A
minimum installation height maschine-bottom
28 mm
CH
regulation key
10 mm
F
thread
M12
G
height base
11 mm
H
total height
128 mm
H1
total height
131 mm
SL
maschine foot load
15000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available