Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408121007
HELP_VARIABLE
Company
MOVET
Description
COW - Schutzkappe Offen
Bill of material
MOVET+4061408121007
BESTNR
Bestell-Nr.
4061408121007
TYP
Typ
206COW
WELLE
Ø
30 mm
L
30 mm
M
63.0 mm
Z
5 mm
X
72 mm
Related Equipment
    No related equipment available