Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408120994
HELP_VARIABLE
Company
MOVET
Description
COW - Schutzkappe Offen
Bill of material
MOVET+4061408120994
BESTNR
Bestell-Nr.
4061408120994
TYP
Typ
205COW
WELLE
Ø
25 mm
L
24 mm
M
55.0 mm
Z
5 mm
X
62 mm
Related Equipment
    No related equipment available