Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408120970
HELP_VARIABLE
Company
MOVET
Description
CW - Schutzkappe geschlossen
Bill of material
MOVET+4061408120970
BESTNR
Bestell-Nr.
4061408120970
TYP
Typ
206CW
WELLE
Ø
30 mm
L
30 mm
M
63.0 mm
Z
5 mm
X
72 mm
Related Equipment
    No related equipment available