Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408120956
HELP_VARIABLE
Company
MOVET
Description
CW - Schutzkappe geschlossen
Bill of material
MOVET+4061408120956
BESTNR
Bestell-Nr.
4061408120956
TYP
Typ
204CW
WELLE
Ø
12-20 mm
L
22 mm
M
45.0 mm
Z
5 mm
X
52 mm
Related Equipment
    No related equipment available