Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408120611
HELP_VARIABLE
Company
MOVET
Description
Screw-on stainless steel hinge for countersunk screws
Bill of material
MOVET+4061408120611
TYP
Type
45860015/1L
BESTNR
Order no.
4061408120611
LODLEVEL
Level of detail
ROT
Rotation
DES
Description
Stainless Steel Hinge 60 x 60 polished
A
60 mm
B
60 mm
I
36 mm
I1
36 mm
F
8.5 mm
H
8 mm
H1
15 mm
Related Equipment
    No related equipment available