Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408119523
HELP_VARIABLE
Company
MOVET
Description
SPA - Pillow block bearing
Bill of material
MOVET+4061408119523
TYP
Type
SPA210JIS
BESTNR
Order-No.
4061408119523
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
50 mm
H
57.2 mm
A
140.0 mm
E
94.0 mm
L
51 mm
W
117 mm
R
22 mm
S
Thread
M16
GEWICHT
Weight
2.43 kg
M
Thread
M16
MG
Material housing
Stainless steel
WINKEL
Angle
°
LS
Bearing insert
MUC
INFO
Download link
Catalog PDF
Related Equipment
    No related equipment available