Preview - Generation
预览
询价
3D
2D

CAD模型选择
MOVET+4061408118694
HELP_VARIABLE
Company
MOVET
Description
Stainless Steel Vulcanized
Bill of material
MOVET+4061408118694
TYP
Type
45825340
BESTNR
Order No.
4061408118694
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M24X175
A
minimum installation height maschine-bottom
49 mm
B
usable thread lenght
175 mm
D
base
150 mm
CH
regulation key
20 mm
F
thread
M24
G
height base
35 mm
H
total height
224
SL
maschine foot load
40000 N
INFO
Download link
Download link
相关附件
    没有相关可用设备
代码