Preview - Generation
Öngörünüm
Quotation
3D
2D

CAD Model seçimi
MOVET+4061408118526
HELP_VARIABLE
Company
MOVET
Description
Stainless Steel Vulcanized
Bill of material
MOVET+4061408118526
TYP
Type
45825312
BESTNR
Order No.
4061408118526
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16X150
A
minimum installation height maschine-bottom
49 mm
B
usable thread lenght
150 mm
D
base
150 mm
CH
regulation key
13 mm
F
thread
M16
G
height base
35 mm
H
total height
199
SL
maschine foot load
30000 N
INFO
Download link
Download link
İlgili ekipmanlar
    No related equipment available
Code