Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408118465
HELP_VARIABLE
Company
MOVET
Description
Vulcanized base, 5° articulated stem
Bill of material
MOVET+4061408118465
TYP
Type
45828100I
BESTNR
Order No.
4061408118465
LODLEVEL
Level of detail
A
Minimum installation height maschine-bottom
38 mm
B
Usable thread lenght
125 mm
D
Base
150 mm
CH
Wrench size
13 mm
F
Thread
M20
G
Hoehe
35 mm
H
Total height
163 mm
DL
Dinamic loadd
20000 N
SL
Maschine foot load
35000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available