Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408118052
HELP_VARIABLE
Company
MOVET
Description
Vulcanized base, 5° articulated stem
Bill of material
MOVET+4061408118052
TYP
Type
45828020Z
BESTNR
Order No.
4061408118052
LODLEVEL
Level of detail
A
Minimum installation height maschine-bottom
28 mm
B
Usable thread lenght
100 mm
D
Base
80 mm
CH
Wrench size
9 mm
F
Thread
M14
G
Hoehe
25 mm
H
Total height
128 mm
DL
Dinamic loadd
2500 N
SL
Maschine foot load
4500 N
INFO
Download link
Download link
Related Equipment
    No related equipment available