Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408117901
HELP_VARIABLE
Company
MOVET
Description
Stainless steel screw 3-A with silicone gasket
Bill of material
MOVET+4061408117901
TYP
Type
458DDM10X25I/3A
BESTNR
Order no.
4061408117901
LODLEVEL
Level of detail
DES
Description
Stainless steel cap screw M10x25 with blue silicon gasket - 3A
MAT
Material
V2A
SW
Width across flats
17 mm
D
Thread
M10
H
Hight
25 mm
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available