Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+NFL20215PNSW
HELP_VARIABLE
Company
MOVET
Description
NFL - Flange bearings 2-hole
Bill of material
MOVET+NFL20215PNSW
TYP
Type
NFL202
BESTNR
Order No.
4061408117833
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
15 mm
A
114 mm
E
90.0 mm
B
65 mm
G
11.4 mm
L
27 mm
S
11 mm
I
15.4 mm
GEWICHT
Weight
0.23 kg
M
Bore for
M10
ANZUGSMOMENT
Max. Tightening torque (Nm)
18 Nm
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
PNS
GFVIS
Housing colors
white
INFO
Download link
Catalog PDF
Related Equipment