Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408117826
HELP_VARIABLE
Company
MOVET
Description
SFL - Flange bearings 2-hole
Bill of material
MOVET+4061408117826
TYP
Type
SFL202
BESTNR
Order-No.
4061408117826
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
15 mm
A
113 mm
E
90.0 mm
B
60.0 mm
L
25.5 mm
I
15 mm
S
12.0 mm
G
12.0 mm
GEWICHT
Weight
0.43 kg
M
Thread
M10
MG
Material housing
Stainless steel
WINKEL
Angle
°
LS
Bearing insert
PNS
INFO
Download link
Catalog PDF
Related Equipment
    No related equipment available