Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+45826262(hoch0)
HELP_VARIABLE
Company
MOVET
Description
Vulcanized steel M24, Ø150
Bill of material
MOVET+45826262(hoch0)
TYP
Type
45826262
BESTNR
Order No.
4061408117185
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M24x250
A
Minimum installation height maschine-bottom
44.0 mm
B
Usable thread lenght
250 mm
D
Base
150 mm
CH
Regulation key
24 mm
F
Thread
M24
G
Height base
35 mm
H
Total height
294.0
SL
Maschine foot load
4000 N
Related Equipment
    No related equipment available