Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408115341
HELP_VARIABLE
Company
MOVET
Description
Knurled nut with shank
Bill of material
MOVET+4061408115341
TYP
Type
4583032
BESTNR
Order no.
4061408115341
LODLEVEL
Level of detail
DES
Description
Stainless steel knob Ø24, spindle stainless steel M6
D
24 mm
D1
12 mm
F
Thread
M6
H1
10.0 mm
H
15.0 mm
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available