Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+45870072/C(high0)
HELP_VARIABLE
Company
MOVET
Description
Quarter-turn lock stainless steel, angled IP67
Bill of material
MOVET+45870072/C(high0)
TYP
Type
45870072/C
BESTNR
Order no.
4061408114825
LODLEVEL
Level of detail
ROT
Rotation
DES
Description
Turning bolt 90 ° type C, stainless steel, Ø 28 mm
H
High
22
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available