Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+45870083(high0)
HELP_VARIABLE
Company
MOVET
Description
Quarter-turn lock, stainless steel, angled
Bill of material
MOVET+45870083(high0)
TYP
Type
45870083
BESTNR
Order no.
4061408114719
LODLEVEL
Level of detail
ROT
Rotation
DES
Description
Turning bolt 90 ° type A, stainless steel, Ø 24 mm
H
High
24
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available