Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408114597
HELP_VARIABLE
Company
MOVET
Description
Adjustable sliding wedge
Bill of material
MOVET+4061408114597
TYP
Type
45814045
BESTNR
Order No.
4061408114597
LODLEVEL
Level of detail
BES
Description
200x200
L1
200 mm
L2
200 mm
H
Total height
mm
Enter value for H
Total height
mm
cm
inch
ft
D
Diameter
120 mm
F
Thread
M16
I1
65 mm
I2
80 mm
CH
Wrench size
24 mm
ES
Wrench size
10 mm
SL
Static Load
50000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available