Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408114573
HELP_VARIABLE
Company
MOVET
Description
Certified gaskets in blue silicone 3-A- External
Bill of material
MOVET+4061408114573
TYP
Type
458GE1910/3A
BESTNR
Order no.
4061408114573
LODLEVEL
Level of detail
DES
Description
EXTERNAL GASKET D18,5x10,5 BLUE SILICONE
D1
External diameter Ø
18.5 mm
D2
Diameter Ø
10.5 mm
H1
3.0 mm
H2
1.0 mm
B
2.0 mm
R1
0.1 mm
R2
0.10 mm
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available