Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408114566
HELP_VARIABLE
Company
MOVET
Description
Certified gaskets in blue silicone 3-A- External
Bill of material
MOVET+4061408114566
TYP
Type
458GE2418/3A
BESTNR
Order no.
4061408114566
LODLEVEL
Level of detail
DES
Description
EXTERNAL GASKET D24x18 BLUE SILICONE
D1
External diameter Ø
24.0 mm
D2
Diameter Ø
18.0 mm
H1
4.0 mm
H2
1.5 mm
B
2.0 mm
R1
0.5 mm
R2
1.00 mm
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available