Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408114405
HELP_VARIABLE
Company
MOVET
Description
Tekno - Fix Line screw with through hole 2
Bill of material
MOVET+4061408114405
TYP
Type
45819111B
BESTNR
Order No.
4061408114405
LODLEVEL
Level of detail
BES
Description
VITE M42x2 mm
H1
Total height
140 mm
H2
Total height
20 mm
H
Total height
120 mm
CH
regulation key
46 mm
D1
Hole diameter
26 mm
F
thread
42x2 mm
SL
maschine foot load
100000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available