Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408114313
HELP_VARIABLE
Company
MOVET
Description
Tekno - Fix Line base and screw with through hole
Bill of material
MOVET+4061408114313
TYP
Type
45812629
BESTNR
Order No.
4061408114313
LODLEVEL
Level of detail
D
Diameter
100 Ø
D1
Inner diameter
22 Ø
CH
Regulation key
41 mm
F
Ø-Thread
M36x3
G
Height base
15 mm
H
Total height
118 mm
H1
Total height
148 mm
SL
Machine foot load
90000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available