Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408114306
HELP_VARIABLE
Company
MOVET
Description
Tekno - Fix Line base and screw with through hole
Bill of material
MOVET+4061408114306
TYP
Type
45812628
BESTNR
Order No.
4061408114306
LODLEVEL
Level of detail
D
Diameter
150 Ø
D1
Inner diameter
26 Ø
CH
Regulation key
46 mm
F
Ø-Thread
M42x2
G
Height base
15 mm
H
Total height
119 mm
H1
Total height
154 mm
SL
Machine foot load
100000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available