Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408114122
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø159 with 2 bores
Bill of material
MOVET+4061408114122
TYP
Type
45812550
BESTNR
Order No.
4061408114122
LODLEVEL
Level of detail
BES
Description
M30x250
A
Minimum installation height machine-bottom
32 mm
B
Usable thread lenght
250 mm
D
Ø-Base
159 mm
CH
Regulation key
30 mm
F
Ø-Thread
M30
G
H-Height base
23 mm
H1
H-Total height
282 mm
SL
Machine foot load
70000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available