Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408114061
HELP_VARIABLE
Company
MOVET
Description
Heavy duty line - Solid steel base Ø159 with 2 bores
Bill of material
MOVET+4061408114061
TYP
Type
45812482
BESTNR
Order No.
4061408114061
LODLEVEL
Level of detail
BES
Description
M24x100
A
Minimum installation height machine-bottom
32 mm
B
Usable thread lenght
100 mm
D
Ø-Base
159 mm
CH
Regulation key
24 mm
F
Ø-Thread
M24
G
H-Height base
23 mm
H1
H-Total height
132 mm
SL
Machine foot load
60000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available