Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408113651
HELP_VARIABLE
Company
MOVET
Description
Knurled nut without shank
Bill of material
MOVET+4061408113651
TYP
Type
4583034
BESTNR
Order no.
4061408113651
LODLEVEL
Level of detail
DES
Description
Knurled nut Ø20, stainless steel M5
D
20 mm
D1
10 mm
F
Thread
M5
H1
1 mm
H
5 mm
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available