Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408113644
HELP_VARIABLE
Company
MOVET
Description
Knurled nut with shank
Bill of material
MOVET+4061408113644
TYP
Type
4583031
BESTNR
Order no.
4061408113644
LODLEVEL
Level of detail
DES
Description
Stainless steel knob Ø20, spindle stainless steel M5
D
20 mm
D1
10 mm
F
Thread
M5
H1
7.5 mm
H
11.5 mm
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available