Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408113613
HELP_VARIABLE
Company
MOVET
Description
Knurled screws with shaft
Bill of material
MOVET+4061408113613
TYP
Type
4583000
BESTNR
Order no.
4061408113613
LODLEVEL
Level of detail
DES
Description
Thumbscrew with collar M5 x 6
D
20 mm
D1
10 mm
F
Thread
M5
G
6 mm
H1
7.5 mm
H
17.5 mm
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available