Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408113590
HELP_VARIABLE
Company
MOVET
Description
Adjustable sliding wedge
Bill of material
MOVET+4061408113590
TYP
Type
45814040
BESTNR
Order No.
4061408113590
LODLEVEL
Level of detail
BES
Description
150x150
L1
150 mm
L2
150 mm
H
Total height
mm
Enter value for H
Total height
mm
cm
inch
ft
D
Diameter
80 mm
F
Thread
M16
I1
45 mm
I2
60 mm
CH
Wrench size
22 mm
ES
Wrench size
8 mm
SL
Static Load
30000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available