Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408113583
HELP_VARIABLE
Company
MOVET
Description
Stainless steel supports extendable 4
Bill of material
MOVET+4061408113583
TYP
Type
45850019/F
BESTNR
Order No.
4061408113583
LODLEVEL
Level of detail
D
Ø-Diameter of cylinder
40.0 mm
D1
Ø-Diameter of tube
40 mm
H
total height
mm
Enter value for H
total height
mm
cm
inch
ft
H1
Height
67 mm
F
thread
M10x12 mm
SL
maschine foot load
3000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available